With RDS(on) ranging from 5.4 to 60 mohm in the 750V UJ4C/SC series and 23 to 70 mohm in the 1200V UF4C/SC series, our Gen 4 SiC FETs provide automotive, renewables, and broad industrial power supply designers with the industry's best performance in multiple packaging options, enabling flexibility that delivers the optimum cost-efficient SiC power solution.
Learn more about our 9mΩ SiC FET in surface-mount packaging.
Quick Links:
Voltage | RDS(on) (mohm) @ 25°C |
RDS(on) (mohm) @ 125°C |
![]() TO-247-3L |
![]() TO-247-4L |
![]() D2PAK-7L |
![]() TOLL |
---|---|---|---|---|---|---|
750 V | 5.4 | 9.3 | – | – | – | UJ4SC075005L8S |
5.9 | 9.8 | – | UJ4SC075006K4S | – | – | |
8.6 | 14.4 | – | – | – | UJ4SC075008L8S | |
9 | 14.8 | – | UJ4SC075009K4S | UJ4SC075009B7S | – | |
11 | 18.4 | – | UJ4SC075011K4S | UJ4SC075011B7S | – | |
18 | 29 | – | – | UJ4SC075018B7S | UJ4SC075018L8S | |
31 | UJ4C075018K3S | UJ4C075018K4S | – | – | ||
23 | 39 | UJ4C075023K3S | UJ4C075023K4S | UJ4C075023B7S | – | |
33 | 57 | UJ4C075033K3S | UJ4C075033K4S | UJ4C075033B7S | – | |
44 | 75 | UJ4C075044K3S | UJ4C075044K4S | UJ4C075044B7S | – | |
58 | 106 | UJ4C075060K3S | UJ4C075060K4S | UJ4C075060B7S | – | |
1200 V | 23 | 42 | – | UF4SC120023K4S | UF4SC120023B7S | – |
30 | 56 | – | UF4SC120030K4S | UF4SC120030B7S | – | |
53 | 112 | UF4C120053K3S | UF4C120053K4S | UF4C120053B7S | – | |
72 | 140 | UF4C120070K3S | UF4C120070K4S | UF4C120070B7S | – | |
![]() |
Figures of Merit Parameters Normalized to Gen 4 SiC FETs
Based on published datasheets 7/22 from leading 20 mohm - 30 mohm SiC MOSFETs.
Key Features:
Resources:
Figures of Merit Parameters Normalized to Gen 4 SiC FETs
Based on published datasheets 4/22 from leading 30 mohm - 40 mohm SiC MOSFETs in TO-247-3L and TO-247-4L packages.
Key Features:
Resources:
Figure-of-Merit (FoM) comparisons are critical for power designers to identify the best technology for their design, not merely based on a specific product spec, but by comparing performance widely across a variety of topologies, power levels, etc.
The datasheet results shown below illustrate how the UnitedSiC (now Qorvo) high-performance Gen 4 series deliver lower conduction loss, simple gate driving, and reduced switching losses in hard and soft-switched circuits compared to competing SiC FET devices.