Qorvo's silicon carbide (SiC) JFETs are high-performance, normally-on JFET transistors, from 650 to 1700 V, with ultra-low on-resistance (RDS(on)) starting at just 4 mΩ. Additionally, low gate charge (QG) allows for reduced conduction and switching losses. These products are ideal for circuit protection applications.
Contact Qorvo Power for quotes, samples and more.
Visit the SiC JFET forum and join the conversation.
Loading Product Tables