Front end modules (FEMs) are a critical part of any radar or communication system. The power amplifiers develop the high RF power needed for remote target detection and long-range communications while the low noise amplifiers establish optimum receiver sensitivity. Limiters are typically included in the Rx path to protect the receiver in contested environments. Qorvo offers a range of FEMs from S-band to Q-band that enable multiple applications including radar, 5G, SATCOM and flat panel antennas.
Contact Qorvo Beamforming Sales for more information.
Loading Product Tables