Industrial battery chargers for warehouse material handling equipment such as fork lifts, motorized utility carts and golf carts can benefit from smaller size to reduce floor space and higher power capability for faster charging. SiC FETs and Schottky diodes with their high switching speeds and low switching losses enable power designers to implement smaller, cheaper and more powerful industrial battery chargers. With a portfolio of devices ranging from 650 V to 1200 V, Qorvo's SiC power devices are well positioned to support battery chargers running from both single phase AC supply and 3-phase AC supply.
Loading Product Tables
Click on the hot spots in the diagram to see associated products.
Industrial AC/DC Battery Charger