AC-DC power supplies for information technology (IT) infrastructure need to achieve compliance with energy efficiency standards such as 80 Plus Titanium in order to enable high-power densities of 100W/in3 and low overall operating costs over the lifetime of datacenters by reducing electricity consumption. Qorvo's SiC FETs and Schottky diodes offer fast switching speed, excellent reverse recovery and low on-resistance which allows designers to realize high-efficiency architectures such as totem-pole PFC (power factor correction), active bridge rectification and resonant LLC which are required for achieving >96% peak efficiency. The availability of these products in surface mount packages such as TOLL and D2-PAK reduces assembly costs and saves space, whereas traditional through-hole packages like TO-247 simplifies thermal design.
Loading Product Tables
Click on the hot spots in the diagram to see associated products.
Server Power Supply Unit