Qorvo offers a wide range of RFPoL (Radio Frequency application Point of Load) regulator and DC bias solutions optimized for RF / radar / electronic warfare (EW) applications from under 100's mW of low power to a couple of kW range high power.
Qorvo's power technology supports voltage conversions up to 400 V by offering best-in-class efficiency and simplified designs to reduce overall system cost and development cycle time.
Contact Qorvo Power for quotes, samples and more.
Sign up for the Power Newsletter
400 V Input, High-Efficiency, Programmable Constant Current Output Regulator
|
Constant Current Capacitor
|
N/A
|
180
|
400
|
4
|
No
|
No
|
N/A
|
N/A
|
No
|
Enable
|
No
|
QFN, 30-pin
|
5.0 x 5.0
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
---|
1 Matching Products
(1 total)
Add/Remove Parameters |
---|
40 V Programmable Output, Synchronous RFPoL (Point of Load) Regulator with Integrated MOSFETs
|
Step-Down
|
4.5
|
40
|
3
|
24
|
4
|
1.3
|
12.5
|
15.6
|
1.1
|
445 to 2,250
|
Mini-buck: 350mA; LDO: 20mA; External Clock Sync; Spread-Spectrum; I2C;
|
QFN, 32-pin
|
5.0 x 5.0
|
|
20 to 55 V / 20 A Output, Compact, Fast Response, Step Down RFPoL (Point of Load) Voltage Regulator
|
Step-Down
|
45
|
150
|
20
|
55
|
20
|
|
1,000
|
120
|
2.4
|
500 to 900
|
External Clock Syncing with Selectable Clock Edge
|
QFN, 25-pin
|
4.0 x 4.0
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
---|
2 Matching Products
(2 total)
Add/Remove Parameters |
---|
RFPoL (Point of Load) Drain-Switch Driver / Gate-Bias Regulator
|
Drain
|
10
|
55
|
Power GaN, Power Si
|
-6 to -1.5
|
Yes
|
Yes
|
Yes
|
QFN, 40-pin
|
5.0 x 5.0
|
|
|
|
|
|
|
|
|
|
|
|
---|
1 Matching Products
(1 total)
Add/Remove Parameters |
---|