Qorvo’s newest addition to the Active Antenna IC family is the Dual Channel IF Transceiver family. The half-duplex ICs integrate dual Tx single-sideband upconversion, dual Rx image-reject down-conversion functionality, high power PA drivers, and an on-chip synthesizer that enables 2T2R applications within a single die. An on-chip frequency multiplier simplifies board-level integration for use with either an internal frequency synthesizer or an external PLL.
Contact Qorvo Beamforming Sales for more information.
Loading Product Tables