Mouser | 281 | Buy Online > | |
RELL | 840 | Buy Online > | |
RFMW | 10 | Buy Online > |
Qorvo's UJ4C075023B7S is a 750 V, 23 mohm Gen 4 SiC FET. It is based on a unique cascode circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device's standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal re-design when replacing Si IGBTs, Si superjunction devices or SiC MOSFETs. Available in the D2PAK-7L package, this device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads and any application requiring standard gate drive.
AEC-Q101 Qualified
VDS Max(V) | 750 |
RDS(on) Typ @ 25C(mohm) | 23 |
ID Max(A) | 64 |
Generation | Gen 4 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | D2PAK-7L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: