High-performance silicon carbide (SiC) FETs deliver best-in-class switching speed, lower switching losses, higher efficiency, standard thru-hole (including Kelvin) and surface mount packages, with excellent cost effectiveness. These FETs are based on a unique cascode configuration where a high-performance SiC fast JFET is co-packaged with a cascode optimized Si-MOSFET, enabling standard gate drive SiC device operation. The majority of these devices are AEC-Q101 qualified.
Sign up for the Power Newsletter
Loading Product Tables