Qorvo has a broad portfolio of power management products that are used in drones and other radio-controlled (RC) devices.
These high-speed, compact systems can be difficult to implement efficiently. The Electronic Speed Controller (ESC) has high RPM requirements and needs to react to very quick speed changes for vehicle stability and control. Space is extremely limited on the device and battery efficiency / performance is of paramount importance.
Qorvo’s PAC family of intelligent motor controllers can solve all of these requirements and more in a single IC as small as 6 x 6 mm.
Loading Product Tables