July 21, 2022
Introducing the new 750V Gen 4 SiC FETs in D2PAK-7L package ranging in RDS(on) options from 9mOhms to 60mOhms delivering the optimal, efficiency, cost and size benefits to power designers. Get an overview of the key specifications and learn how these devices deliver the industry's best figures of merit. Also included are examples of using the devices in a 6.6kW totem-pole PFC circuit and 6.6kW CLLC Isolated DC/DC converter.
Explore the Gen 4 750V SiC FETs: https://bit.ly/3nkt7zC Use the FET-Jet Calculator to find your ideal device: https://bit.ly/3r6FeBo