Unwanted phase noise (also known as jitter) leads to poor signal integrity, which results in substandard performance. Qorvo's line of low phase noise amplifiers solve this problem with low phase noise performance down to -165 dBc/Hz at 10 kHz offset. These amplifiers cover DC to 40 GHz (UHF, L, S, C, X, Ku, K, and Ka bands) and can serve as local oscillator (LO) drivers or receiver amplifiers in a variety of designs needing phase noise or jitter reduced to absolute lowest levels. Many of our products are available in bare die and surface mount QFN packages.
Loading Product Tables