Recently Visited
    Don't Show This Again
    TAT7472A1F:
    50 - 1218 MHz, 75 Ohm pHEMT Dual RF Amplifier
    Applications Renewables, Power & Lighting

    Backup Power Systems / UPS Units

    When utility power is lost, Uninterruptable Power Systems (UPS) provide reliable back-up power allowing end equipment to either keep running for specific durations or safely shut-down without any loss of mission critical data or functionality. A typical UPS involves multiple power conversion blocks such as an AC-DC front-end power converter, a DC-AC power inverter and a DC-DC battery charger that interfaces with a 12V, 48V or high-voltage battery. Designers of UPS units are faced with challenges of reducing cost & size while delivering high power density & surge power capability. Qorvo's SiC FETs and Schottky diodes offer fast switching speed, excellent reverse recovery and low power losses which allows designers to realize high-frequency power converters enabling reduction in overall size and cost.

    Silicon Carbide Power Innovation @ Qorvo

    Learn all about SiC technology & our products

    Quickly evaluate and identify the optimal SiC device for your power topology

    Start Designing Now

    Important FET design considerations and RC snubber recommendations

    Read Before Designing

    View All
    • Applications
    • Automotive
    • Consumer Goods & Electronics
    • Customer Premises Equipment
    • Defense and Aerospace
    • Industrial
    • Information Technology
    • Internet of Things
    • Mobile Products
    • Network Infrastructure
    • Renewables, Power & Lighting
      • Backup Power Systems / UPS Units
      • Solid-State Lighting

    Applications Menu

    Products

    • All Backup Power Systems / UPS Units Products

    Loading Product Tables
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
    Qorvo uses cookies and other technologies to enhance your experience, display customized content, secure our website and help us understand how our website is used. For details, please see our Privacy Notice.

    COVID-19 Update