Qorvo runs centers of excellence that design, manufacture, assemble and package our products. These facilities provide the quality, confidence and speed that our customers count on around the world.
Trusted by NASA and accredited by the U.S. defense industry, Qorvo provides a technology portfolio that is unmatched in the industry. We pioneered and perfected many of today's leading processes with GaN, GaAs and other materials that enable the highest-performing, smallest and most cost-effective RF modules on the market. Our innovation and expertise also speed prototyping, reducing our customers’ time to market.
Featured below is information about our manufacturing facility in the U.S. and its expertise. Additional manufacturing locations include Hillsboro, Oregon; Apopka, Florida; Greensboro, North Carolina; San Jose, Costa Rica; and Nuremberg, Germany.
Qorvo's defense and network communications customers receive comprehensive manufacturing services from our Advanced Microwave Module Assembly facility, also known as "AMMA."
AMMA provides a "one-stop shop" for Qorvo's design, manufacturing, assembly and packaging. Located just north of Dallas, Texas, this world-class facility provides advanced, integrated assembly and packaging of RF components within communications, radar and electronic warfare (EW) applications.
In fact, Qorvo designs and fabricates custom products for strategic customers. Our strong applications teams design future new products and solutions that address our customers' toughest challenges.
Complementing our processing and sourcing expertise are the industry's best and most cost-effective assembly and packaging technologies. With the addition of die-attach equipment, we fabricate, test, package and ship die-level devices to customers from one secure location.
To meet customer needs, we offer a wide variety of high-reliability RF packaging options including ceramic, our in-house plastic epoxy packaging, military-grade and high-grade custom metal packaging, and more.
Secure Facility
Fabricate circuits, package die, and test components in one convenient location for shorter lead times and greater savings. Site accredited as a Category 1A Trusted Source by U.S. Dept of Defense.
Single- and Multi-Chip Assembly
Integrate single or multiple die using industry-standard or custom packages.
Experience and Innovation
Ensure your program success through Qorvo's expert teams and state-of-the-art facilities.
Cost-Effective Manufacturing
In 2015, Qorvo scaled our gallium nitride on silicon carbide (GaN-on-SiC) process to produce MMICs on 6-inch wafers. Transitioning from 4-inch to 6-inch wafers serves to nearly double GaN-on-SiC
manufacturing capacity — accelerating the affordable manufacture of RF devices.
Die-on-Tab (DoT)
Simplify assembly, increase yields and mitigate thermal considerations through virtually void-free vacuum reflow die attach. The DoT process attaches die-level devices to thermal spreaders for easier handling.
All devices are 100% in-factory X-ray inspected.
Bottom line, Qorvo's packaging expertise expands our portfolio of integrated solutions, providing convenience and lowering overall system costs.