Qorvo's portfolio of complete, intelligent BLDC/PMSM motor control and drive solutions delivers a best-in-class combination of hardware, firmware, and tools for sensored and sensorless applications across the industrial and automotive markets. These products are available as Intelligent Motor Controllers or Integrated Three-Phase Gate Drivers. Both product types integrate all essential analog and power management peripherals while the Intelligent Motor Controllers further integrate a 32-bit Arm® Cortex® M0 or M4F microcontroller with input voltage capability from 44V to 600V.
Contact Qorvo Power for quotes, samples and more.
Visit the Motor Control forum and join the conversation.
Sign up for the Power Newsletter
Loading Product Tables