UJ4C075060K4S

    750 V, 58 mohm SiC FET

    Key Features

    • On-resistance (RDS(on)): 58 mohm (typ)
    • Maximum operating temperature: 175 °C
    • Excellent reverse recovery: Qrr = 52 nC
    • Low body diode VFSD: 1.31 V
    • Low gate charge: QG = 37.8 nC
    • Threshold voltage VG(th): 4.8 V (typ) allowing 0 to 15 V drive

    The UJ4C075060K4S is a 750 V, 58 mohm Gen 4 SiC FET. It is based on a unique cascode circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device's standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal re-design when replacing Si IGBTs, Si superjunction devices or SiC MOSFETs. Available in the TO-247-4L package, this device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads and any application requiring standard gate drive.

    Typical Applications

      • EV Charging
      • PV Inverters
      • Switched-Mode Power Supplies
      • Power Factor Correction Modules
      • Motor Drives
      • Induction Heating
    VDS Max(V) 750
    RDS(on) Typ @ 25C(mohm) 58
    ID Max(A) 28
    Generation Gen 4
    Tj Max(°C) 175
    Automotive Qualification Yes
    Package Type TO-247-4L
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Radar > Radar Power Supply

      Radar Power Supply

    • Applications > Network Infrastructure > Wireless Infrastructure > 5G > Base Station Power Supply

      Base Station Power Supply

    • Applications > Consumer Goods & Electronics > Garden Tools > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • Applications > Consumer Goods & Electronics > Home Appliances / White Goods > AC/DC Front-End Converter & Motor Control for Appliances

      AC/DC Front-End Converter & Motor Control for Appliances

    • Applications > Consumer Goods & Electronics > Power Tools > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • Applications > Industrial > AC Powered Fans > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • Applications > Industrial > Pumps & Compressors > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • Applications > Industrial > Robotics > Robotic Motor Control (< 600V)

      Robotic Motor Control (< 600V)

    • Applications > Automotive > EV Charging > EV Charging Station

      EV Charging Station

    • Applications > Automotive > EV Charging > EV Wireless Charger

      EV Wireless Charger

    • Applications > Automotive > EV Powertrains > EV Single-Phase AC Onboard Charger (Bidirectional)

      EV Single-Phase AC Onboard Charger (Bidirectional)

    • Applications > Automotive > EV Powertrains > EV Single-Phase AC Onboard Charger (Unidirectional)

      EV Single-Phase AC Onboard Charger (Unidirectional)

    • Applications > Automotive > EV Powertrains > EV Three-Phase AC Onboard Charger

      EV Three-Phase AC Onboard Charger

    • Applications > Automotive > EV Powertrains > EV High Voltage DC/DC Converter

      EV High Voltage DC/DC Converter

    • Applications > Automotive > EV Powertrains > EV Traction Inverter

      EV Traction Inverter

    • Applications > Industrial > Industrial Battery Chargers > Industrial AC/DC Battery Charger

      Industrial AC/DC Battery Charger

    • Applications > Information Technology > Server & Telecom Power Supplies > Server Power Supply Unit

      Server Power Supply Unit

    • Applications > Renewables, Power & Lighting > AC/DC & High-Voltage DC/DC Power Supplies > AC/DC Power Supply Unit

      AC/DC Power Supply Unit

    • Applications > Renewables, Power & Lighting > AC/DC & High-Voltage DC/DC Power Supplies > High Voltage DC/DC Power Supply

      High Voltage DC/DC Power Supply

    • Applications > Renewables, Power & Lighting > AC/DC & High-Voltage DC/DC Power Supplies > Industrial AC/DC Power Supply

      Industrial AC/DC Power Supply

    • Applications > Renewables, Power & Lighting > Solar Power > Solar Power Inverter

      Solar Power Inverter