The UG4SC075005L8S "Combo-FET" integrates both a 750V SiC JFET and a Low Voltage Si MOSFET into a single TOLL package. This innovative approach allows users to create circuitry that would enable a normally-off switch while leveraging the benefits of a normally-on SiC JFET. These benefits include ultra-low on-resistance (RDS(on)) to minimize conduction losses and the exceptional robustness characteristic of a simplified JFET device structure, making it capable of handling the high-energy switching required in circuit protection applications.
For switch-mode power conversion application, this device provides separate access to the JFET and MOSFET gates for improved speed control and ease of paralleling multiple devices.
VDS Max(V) | 750 |
RDS(on) Typ @ 25C(mohm) | 5 |
ID Peak(A) | 588 |
Generation | Gen 4 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | TOLL |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
Solid State Circuit Breaker (SSCB) evaluation board is intended for demonstration of circuit protection application with Qorvo SiC Combo-FET. User Instructions and board details with schematics and layout can be downloaded below.
Download UB66_SSCB_PB_DGTOLL_2P V1.zip file (13 MB)
For more details please refer to the User Guide_Combo-FET SSCB Evaluation Board_Rev0.pdf.
To request a SSCB board for the UG4SC075005L8S, please Contact Us.