The UJ4N075005K4S is a 750 V, 4.8 mohm high-performance Gen 4 normally-on SiC JFET transistor. This device exhibits ultra-low on resistance (RDS(on)) in a standard TO-247-4L package, making it an ideal fit to address the challenging thermal constraints of solid-state circuit breakers and relay applications. Additionally, the JFET is a robust device technology capable of the high-energy switching required in circuit protection applications.
VDS Max(V) | 750 |
RDS(on) Typ @ 25C(mohm) | 4.8 |
ID Peak(A) | 588 |
Generation | Gen 4 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-247-4L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |