Please contact Sales for details.
The UJ4N075004L8S is a 750 V, 4.3 mohm high-performance Gen 4 normally-on SiC JFET transistor. This device exhibits ultra-low on resistance (RDS(on)) in a compact TOLL package, making it an ideal fit to address the challenging thermal and space constraints of solid-state circuit breakers and relay applications. Additionally, the JFET is a robust device technology capable of the high-energy switching required in circuit protection applications.
VDS Max(V) | 750 |
RDS(on) Typ @ 25C(mohm) | 4 |
ID Peak(A) | 588 |
Generation | Gen 4 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | TOLL |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
Solid State Circuit Breaker (SSCB) evaluation board is intended for demonstration of circuit protection application with Qorvo SiC JFET. User Instructions and board details with schematics and layout can be downloaded below.
Download JFET_TOLL.zip file (2 MB)
For more details, please refer to the JFET TOLL User Guide.pdf.
To request a SSCB board for the UJ4N075004L8S, please Contact Us.