End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA4502-SCC is a compact high power amplifier MMIC for K band applications. The part is designed using Qorvo's proven standard 0.25 um gate power pHEMT production process.
The TGA4502-SCC provides a nominal 29 dBm of output power at 1 dB gain compression from 17 to 27 GHz with a small signal gain of 22 dB.
The part is ideally suited for low cost emerging markets such as K band satellite communications, point-to-point radio, and point-to-multipoint communications. The TGA4502-SCC is 100% DC and RF tested on-wafer to ensure performance compliance.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 27 |
Pout(W) | 0.8 |
Gain(dB) | 22 |
Voltage(V) | 7 |
Current(mA) | 760 |
Package Type | Die |
Package(mm) | 1.52 x 3.29 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |