End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGA2573-2-TS for new designs. Contact your local sales representative for assistance.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Gain(dB) | 9 |
PAE(%) | 25 |
Voltage(V) | 30 |
Current(mA) | 500 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | Yes |
This product appears in the following application block diagrams: