End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
The Qorvo® RFFM8227P is an integrated front end module (FEM) compatible with Wi-Fi 6 and Bluetooth® systems. The ultra-small form factor and integrated matching minimizes layout area in the application. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated bypass switching allows an option for a low loss bidirectional path while not using the low noise amplifier that is capable to pass transmit traffic of Bluetooth®. The RFFM8227P integrates a 2.4 GHz low noise amplifier (LNA) and bypass switch into a single device.
Frequency Min(MHz) | 2,412 |
Frequency Max(MHz) | 2,484 |
Wi-Fi Standards | Wi-Fi 6 |
Gain(dB) | 14 |
NF(dB) | 1.6 |
Voltage(V) | 3.3 |
Current(mA) | 10 |
Package Type | DFN |
Package(mm) | 1.4 x 1.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |