End of Life announced August 30, 2018 (PCN 18-0088).
Last Time Buy March 25, 2019.
Contact a sales representative for assistance.
Qorvo's TQM679002A is a front end module in an ultra-small 3 mm x 3 mm footprint package that amplifies 802.11b/g/n and Bluetooth® signal. The TQM679002A contains a 2.4 GHz power amplifier, directional detector, front end switch, Bluetooth path and receive balun.
The architecture and interface are optimized for next generation WLAN integration into handset devices. The front end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front end module contributes to the extended battery life of next generation WLAN solutions. The front end module is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in a thin profile 3 mm x 3 mm x 0.45 mm ETSLP-16 lead-free package.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | PA, Switch |
Wi-Fi Standards | Wi-Fi b/g/n & Bluetooth® signal frequency |
11g/n Pout(dBm) | 16 |
11b Pout(dBm) | 20.5 |
11b/g/n Gain(dB) | 33.5 |
11g/n EVM(%) | 3.5 |
Vcc(V) | 2.3 to 5.5 |
11g/n Current(mA) | 115.5 |
11b Current(mA) | 115.5 |
Package Type | ETSLP |
Package(mm) | 3.0 x 3.0 x 0.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |