End of Life announced November 20, 2017 (PCN 17-0196).
Last Time Buy May 28, 2018.
Recommended replacement for new designs: TQL9066.
Contact your local sales representative for assistance.
Qorvo's TGA2601-SM is a packaged low noise dual pHEMT discrete device. The TGA2601-SM operates from 800 to 3000 MHz. In a balanced application circuit, the TGA2601-SM typically provides less than 0.7 dB noise figure with a small signal gain of greater than 24 dB at 900 MHz, greater than 19 dB at 1950 MHz and greater than 19 dB at 2600 MHz.
The TGA2601-SM is available in a low-cost, surface mount 16 lead 4 x 4 QFN style package and is ideally suited for base station applications.
The part is lead-free and RoHS compliant. Balanced amplifier evaluation boards are available tuned to 900, 1950 and 2600 MHz upon request.
Frequency Min(MHz) | 800 |
Frequency Max(MHz) | 3,000 |
Gain(dB) | 19 to 24 |
OP1dB(dBm) | 23 |
NF(dB) | 0.7 |
Vd(V) | 4 |
Idq(mA) | 100 |
Package Type | QFN, 16-pin |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | No |
ITAR Restricted | No |
ECCN | EAR99 |