Use TQM8M9079 for new designs
Qorvo's VG025-G is a high dynamic range variable gain amplifier (VGA) capable of achieving an analog attenuation range of up to 21 dB. The +21 dBm output compression point and +40 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG025-G ideal for use in temperature compensation circuits or AGC loops.
The VG025-G is available in a lead-free / green / RoHS compliant 16-pin 4 x 4 mm QFN surface mount package with an exposed backside paddle to allow an MTTF rating of over 1000 years at a mounting temperature of +85º C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surface mount assembly.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 2,200 |
Attenuation Range(dB) | 20 |
OP1dB(dBm) | 22 |
OIP3(dBm) | 42 |
NF(dB) | 4.5 |
Voltage(V) | 5 |
Current(mA) | 150 |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |