End of Life announced February 5, 2019 (PCN 19-0030).
Last Time Buy: September 5, 2019
Contact your local sales representative for assistance.
Qorvo's 856930 is a wireless RF system filter designed specifically for the smart metering infrastructure market. Low insertion loss with the option to match for high attenuation, and single ended input / output ports make this an effective choice for wireless system designers. This part is suitable for use in remote meter reading applications, especially licensed band applications targeting the water metering market.
Technology | SAW |
Type | Infrastructure |
Bands | ISM |
Frequency(MHz) | 457.5 |
Bandwidth(MHz) | 15 |
Insertion Loss(dB) | 2.2 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 3.8 x 3.8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |