End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA4516, TGA4522
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA4538 operates from 37 to 40 GHz and is designed using Qorvo's 3MI power pHEMT production process. The TGA4538 provides a nominal 29.5 dBm of saturated power with a small signal gain of 24 dB at Vd = 5 V and Idq = 600 mA. When biased at 6 V and 600 mA, TGA4538 provides a nominal 30.5 dBm of saturated power with a small signal gain of 24 dB.
The TGA4538 is suitable for a variety of systems such as point-to-point radio and millimeter-wave communications.
The TGA4538 is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA4538 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 37 |
Frequency Max(GHz) | 40 |
Pout(W) | 0.8 |
Gain(dB) | 24 |
Voltage(V) | 5 |
Current(mA) | 600 |
Package Type | Die |
Package(mm) | 2.3 x 1.66 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |