End of Life announced December 15, 2021 (PCN 21-0255).
Last Time Buy: June 27, 2022
Contact your local sales representative for assistance.
Qorvo's TQM8M9079 is an analog controlled variable gain amplifier (VGA) which operates from 500 to 2700 MHz. The VGA is able to provide broadband performance with +29 dBm OIP3 and +16 dBm P1dB over a wide frequency range while only consuming 95 mA current. The TQM8M9079 integrates two broadband gain blocks with a voltage variable attenuator. The three stages are individually accessible via package I/O contacts. This permits full flexibility to insert other components or filters between the stages. The TQM8M9079 is packaged in a RoHS-compliant, compact 5x5 mm surface-mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 oC. The TQM8M9079 is targeted for use in wireless infrastructure, IF gain control in point-to-point applications, and for general purpose wireless.
Frequency Min(MHz) | 500 |
Frequency Max(MHz) | 2,700 |
Attenuation Range(dB) | 30 |
OP1dB(dBm) | 16 |
OIP3(dBm) | 29 |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 95 |
Package Type | QFN, 20-pin |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |