No Applications Support Available
End of Life announced April 8, 2021 (PCN 21-0081).
Last Time Buy: November 5, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA4826-SM is a high power wideband amplifier that is part of a series of optical driver amplifiers suitable for a variety of optical network applications. This part typically provides 22 dB small signal gain.
The TGA4826-SM is an excellent choice for applications requiring high drive combined with high linearity. The TGA4826-SM can be used as a gain block when Vdbypass is used, or alternatively, can deliver up to 10 Vpp when Vd is biased through an external bias tee through the RFout line.
The TGA4826-SM requires an RF choke, DC blocks and/or bias tees, if required, and control circuitry. The part is lead-free and RoHS compliant. MSL1 per IPC/JEDEC J-STD-020C. Evaluation boards available on request.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 18 |
Vpp(V) | 3 to 10 |
Gain(dB) | 24 |
3 dB Bandwidth(GHz) | 15 |
Voltage(V) | 7 |
Current(mA) | 280 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: