End of Life announced August 4, 2020 (PCN 20-0112).
Last Time Buy: February 28, 2021
Recommended replacement for new designs: QPL8831, QPB2328
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's CGR0218Z is an InGaP HBT (HBT8D) push-pull amplifier in an SOIC-8 package. It is designed for ultra-linear (low multi-carrier distortion) reverse path amplification up to +50dBmV per RF output channel. This makes it ideal for use in multiple dwelling unit (MDU) amplifiers, low cost Line Extenders (LEs), cable Head End (HE) reverse/return path receivers, and distribution amplifiers. The CGR0218Z offers a wide reverse path bandwidth (5MHz to 210MHz) which allows operation in standard frequency plans (5MHz to 42MHz, 5MHz to 65MHz, 5MHz to 85MHz) and mid-split architectures. It also offers +5VDC ultra-linear reverse path operation to +50dBmV RF output per channel over a 5MHz to 210MHz bandwidth with ~ 1.1W DC power dissipation. Built with Qorvo's propietary InGaP HBT process technology known as HBT8D, the CGR0218Z means best-in-class CSO performance.
Type | Upstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 210 |
Gain(dB) | 17.3 |
Pout(dBmV) | 50 |
CSO(dBc) | -80 |
CTB(dBc) | -67 |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 217 |
Package Type | SOIC-8 |
Package(mm) | 6.0 x 4.9 x 1.47 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | EAR99 |
This product appears in the following application block diagrams: