End of Life announced March 3, 2023 (PCN 23-0039).
Last Time Buy: March 12, 2024
Recommended replacement for new designs: CMD179
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFUV1703 is a 21GHz to 26.5GHz GaAs pHEMT upconverter, incorporating an integrated doubler, LO buffer amplifier, a balanced single sideband (image rejection) mixer followed by Variable Gain Amplifier, DC decoupling capacitors. The combination of high performance part and low-cost packaging makes the RFUV1703 a cost effective solution, ideally suited to both current and next generation point-to-point and VSAT applications. RFUV1703 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
RF Min(GHz) | 21 |
RF Max(GHz) | 26.5 |
IF Min(GHz) | DC |
IF Max(GHz) | 4 |
LO Min(GHz) | 8.5 |
LO Max(GHz) | 15.25 |
Conversion Gain(dB) | 21 |
OIP3(dBm) | 27 |
Image Rejection(dBc) | 15 |
LO Power(dBm) | 0 |
Bias(mA @ V) | 445 |
Package Type | QFN |
Package(mm) | 5.0 X 5.0 X 0.95 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: