End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2614-SM is a S-Band Low Noise Amplifier utilizing Qorvo's proven 0.15um pHEMT production technology. Achieving high gain and low noise figure over the 2.7-3.8 GHz bandwidth, the TGA2614-SM is ideal for serving both commercial and military radar along with various communication platforms.
The TGA2614-SM typically provides <1.2 dB of Noise Figure, 19 dBm of P1dB, 33 dBm of OTOI, and small signal gain of 17 dB.Both RF ports are fully matched to 50 ohms with integrated DC blocking caps.
For added handling robustness and ease of use, the TGA2614-SM is available in a low-cost, 5x5 mm ceramic, air-cavity QFN package.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 2.7 |
Frequency Max(GHz) | 3.8 |
Gain(dB) | 17 |
NF(dB) | 1.2 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 33 |
Voltage(V) | 6 |
Current(mA) | 120 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: