End of Life announced May 29, 2020 (PCN 20-0067).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: TGA2962, QPA2962, QPA2966D
Contact your local sales representative for assistance.
Qorvo's TGA2573-2 is a wideband, high power GaN HEMT amplifier fabricated on Qorvo's production 0.25-um GaN on SiC process. Operating from 2 to 18 GHz, it achieves 40 dBm saturated output power, 20% PAE, and 10 dB small signal gain at a drain bias of 30 V.
Fully matched to 50 ohm and with integrated DC blocking caps on both RF ports, the TGA2573-2 is ideally suited to support both commercial and defense related applications.
The TGA2573-2 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications. Lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Pout(dBm) | 40 |
Psat(dBm) | 40 |
Gain(dB) | 10 |
PAE(%) | 20 |
Voltage(V) | 30 |
Current(mA) | 500 |
Package Type | Die |
Package(mm) | 2.55 x 5.54 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A611.x |
This product appears in the following application block diagrams: