End of Life announced May 21, 2015.
Last Time Buy December 1, 2015.
Contact your local sales representative for assistance.
Qorvo's TGA2602-SM is a packaged low noise dual pHEMT discrete device. The TGA2602-SM operates from 800 to 3000 MHz. In the application circuit, the TGA2602-SM typically provides less than 0.6 dB noise figure with a small signal gain of greater than 19 dB at 1950 MHz and greater than 18 dB at 2600 MHz.
The TGA2602-SM is available in a low-cost, surface mount 6 lead 2 x 2 QFN style package and is ideally suited for base station and WiMAX applications.
The part is lead-free and RoHS compliant. Balanced amplifier evaluation boards are available tuned to 900, 1950 and 2600 MHz upon request.
Frequency Min(MHz) | 800 |
Frequency Max(MHz) | 3,000 |
Gain(dB) | 20.5 |
OP1dB(dBm) | 20 |
NF(dB) | 0.55 |
Vd(V) | 4 |
Idq(mA) | 100 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |