End of Life announced February 10, 2021 (PCN 21-0038).
Last Time Buy: August 20, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGC4603-SM packaged MMIC combines a frequency doubler with a multi-stage amplifier, operating at input frequencies of 13.5 - 16 GHz. With greater than 70 dBc isolation between the input and the doubled output frequency, the TGC4603-SM achieves more than 1 Watt output power, with only 3 dBm input power. This performance makes this doubler ideally suited for Ka-Band satellite ground terminal applications.
The TGC4603-SM provides the frequency doubling function in a compact 5 x 5 mm package footprint.
The TGC4603-SM is RoHS compliant.
Evaluation boards are available upon request.
Input Freq Min(GHz) | 13.5 |
Input Freq Max(GHz) | 16 |
RF Output Min(GHz) | 27 |
RF Output Max(GHz) | 32 |
Gain(dB) | 28 |
Output Power(dBm) | 30 |
Voltage(V) | 6 |
Current(mA) | 1,225 |
Package Type | QFN |
Package(mm) | 5 x 5 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |