Mouser | 2719 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 372 | Buy Online > |
Qorvo's QPL9065 is a high-linearity, ultra-low noise 2-stage gain block amplifier module with a bypass mode functionality integrated to the second stage in the product. At 1.95 GHz, the amplifier, under high gain mode, typically provides 37.5 dB gain, +35 dBm OIP3, and 0.5 dB noise figure while drawing 160 mA current from a +5 V supply. The component also provides high performance in the low gain mode with 17.5 dB gain, 0.5dB noise figure and +34 dBm OIP3 while drawing 70 mA current.
The QPL9065 uses a high performance E-pHEMT process. This low noise amplifier contains an internal active bias to maintain high performance over temperature.
The QPL9065 covers the 0.45 – 3.8 GHz frequency band and is targeted for wireless infrastructure. The QPL9065 is housed in a 3.5 x 3.5 mm SMT package.
Frequency Min(GHz) | 0.45 |
Frequency Max(GHz) | 3.8 |
Gain(dB) | 37.5 |
NF(dB) | 0.55 |
OP1dB(dBm) | 20.8 |
OIP3(dBm) | 35 |
Voltage(V) | 5 |
Current(mA) | 160 |
Package(mm) | 3.5 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |