Mouser | 4884 | Buy Online > | |
RELL | 1203 | Buy Online > | |
RFMW | 3370 | Buy Online > |
Qorvo's TQL9063 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.95 GHz, the amplifier typically provides 19 dB gain, +36.3 dBm OIP3, and 0.7 dB noise figure while drawing 77 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 39 dBm IIP3.
The TQL9063 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature. The TQL9063 covers the 0.5-4.0 GHz frequency band and is targeted for wireless infrastructure. The TQL9063 is packaged in a 2x2mm.
Frequency Min(GHz) | 0.5 |
Frequency Max(GHz) | 4 |
Gain(dB) | 19 |
NF(dB) | 0.7 |
OP1dB(dBm) | 21.2 |
OIP3(dBm) | 36.3 |
Voltage(V) | 5 |
Current(mA) | 77 |
Package Type | DFN |
Package(mm) | 2 x 2 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: