Qorvo's TQP3M9037 is a high linearity, ultra low noise gain block amplifier in a small 2x2 mm surface-mount package. At 1.9 GHz, the amplifier typically provides 20 dB gain, +35 dBm OIP3, and 0.4 dB noise figure while drawing 65 mA current from a 5V supply. This amplifier does not require a negative supply for operation and can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package. The TQP3M9037 is internally matched using a high performance E-pHEMT process and integrates a shut-down biasing capability to allow for operation for TDD applications. The TQP3M9037 covers the 0.7-4 GHz frequency band and is targeted for wireless infrastructure. It is pin compatible with the low-band, 0.4-2.0 GHz TQP3M9036.
Frequency Min(GHz) | 0.7 |
Frequency Max(GHz) | 6 |
Gain(dB) | 20 |
NF(dB) | 0.4 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 35 |
Voltage(V) | 5 |
Current(mA) | 70 |
Package Type | DFN |
Package(mm) | 2 x 2 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: