Please use TQP8M9013 for new designs.
Qorvo's AH103A-G is a high gain, high linearity 0.5 Watt amplifier. This device is comprised of two individual MMIC amplifiers internally and can be used with an external interstage match for any of the mobile infrastructure frequency bands. The dual-stage amplifier achieves up to +46 dBm IP3 performance with 29 dB gain.
The device conforms to Qorvo's long history of producing high reliability and quality components. The AH103A-G has an associated MTTF of a minimum of 100 years at a mounting temperature of +85 °C and is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.
The product is targeted for use as driver amplifiers for wireless infrastructure where high performance and high linearity are required.
Frequency Min(MHz) | 60 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 29 |
OP1dB(dBm) | 27 |
OIP3(dBm) | 46 |
NF(dB) | 2.5 |
Voltage(V) | 9 |
Current(mA) | 275 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: