End of Life announced March 2, 2021 (PCN 21-0056).
Last Time Buy: September 13, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQP0102 is a wide band over-molded QFN discrete GaN power amplifier. The device is a single stage unmatched power amplifier transistor.
The TQP0102 can be used in a Doherty architecture for the final stage of a base station power amplifier for small cell, microcell and active antenna systems. The TQP0102 can also be used as a driver in a macrocell base station power amplifier.
The wide bandwidth of the TQP0102 makes it suitable for many different applications from DC to 4 GHz. The TQP0102 can deliver PSAT of 5 Watts at 28 to 32 V operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 4,000 |
Gain(dB) | > 19 |
Psat(dBm) | 37 |
PAE(%) | 64 |
Vd(V) | 32 |
Idq(mA) | 25 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: