TQP8M9013

    700 - 3800 MHz, 0.5 Watt, 2-Stage High Linearity Amplifier

    Discontinued >

    End of Life announced January 16, 2017 (17-0006).
    Last Time Buy July 18, 2017.
    Contact your local sales representative for assistance.
    Please use TQP9109 or RFPA2016 for new designs.

    Key Features

    • 700 to 3800 MHz
    • 29.5 dB gain @ 2140 MHz
    • +28 dBm P1dB
    • +44 dBm Output IP3
    • 2.9 dB noise figure
    • +5 V supply voltage
    • MTTF > 1000 years

    Qorvo's TQP8M9013 is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The amplifier is able to achieve high performance across a broad range with +44 dBm OIP3, +28 dBm P1dB and 2.9 dB Noise Figure while drawing 225 mA current at 2140 MHz. The product consists of a high linearity, low noise amplifier (LNA) stage, followed by a 0.5 Watt high linearity driver amplifier.

    The part is available in a standard lead-free / green / RoHS compliant 24-pin 4 x 4 mm QFN package. All devices are 100% RF and DC tested.

    The TQP8M9013 is targeted for use as a driver amplifier in wireless infrastructure where high linearity, medium power and high efficiency are required. Internal biasing allows the amplifier to maintain high linearity over temperature and operate directly off a single +5 V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G / 4G base stations or repeaters.

    Typical Applications

      • 2G / 3G / 4G Wireless Infrastructure
      • Base Stations
      • Defense / Homeland Security
      • Fixed Wireless
      • General Purpose Wireless
      • Repeaters
    Frequency Min(MHz) 700
    Frequency Max(MHz) 3,800
    Gain(dB) 28.5
    OP1dB(dBm) 27.5
    OIP3(dBm) 42
    NF(dB) 2.9
    Voltage(V) 5
    Current(mA) 225
    Package Type QFN, 24-pin
    Package(mm) 4.0 x 4.0 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT