End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
The CMD174P4 is a GaAs MMIC 5-bit phase shifter housed in a leadless 4x4 mm plastic surface mount package. The CMD174P4 operates from 3 to 6 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 11.25 degrees. The device is controlled with single bit negative logic of 0 or -3 V and features an insertion loss of 7.6 dB and a phase error of ± 2 degrees. The CMD174P4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Type | Digital |
Frequency Min(GHz) | 3 |
Frequency Max(GHz) | 6 |
Insertion Loss(dB) | 7.6 |
RMS Amplitude Error(dB) | ± 2 |
Bits | 5 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |