Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's VCO-119SMT is an 3000 - 4800MHz, hybrid assembled voltage controlled oscillator integrated into an SMT package. The VCO-119SMT features an integrated resonator and tuning varactors. The part features excellent performance over temperature.
Frequency Min(MHz) | 3,000 |
Frequency Max(MHz) | 4,800 |
Tuning Voltage Min(V) | 0 |
Tuning Voltage Max(V) | 20 |
Pout(dBm) | 13 |
Phase Noise @ 10 kHz(dBc/Hz) | -67 |
Phase Noise @ 100 kHz(dBc/Hz) | -97 |
Voltage(V) | 15 |
Package Type | TO-8 |
ECCN | EAR99 |