Please use TQP369182 for new designs.
Qorvo's ECG001B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG001B-G typically provides 22.5 dB of gain, +25 dBm Output IP3, and +12.5 dBm P1dB.
The ECG001B-G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a low cost, surface-mountable lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the ECG001B-G will work for other various applications within the DC to 6 GHz frequency range such as CATV and mobile wireless.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 22.5 |
OIP3(dBm) | 26 |
NF(dB) | 3.4 |
Voltage(V) | 5 |
Current(mA) | 30 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: