End of Life announced August 20, 2019 (PCN 19-0144).
Last Time Buy: March 1, 2020
Recommended replacement for new designs: SZA2044Z
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFPA2016 is a 3-stage HBT power amplifier module with high gain and excellent efficiency. External matching and bias control allows the RFPA2016 to be optimized for various applications including small-cell power amplifiers and ultra-linear driver amplifiers within 700MHz to 2700MHz. Users can also bypass the first stage to reduce gain and power consumption.
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 36 |
OP1dB(dBm) | 31.4 |
OIP3(dBm) | 41 |
NF(dB) | 5.3 |
Voltage(V) | 5 |
Current(mA) | 305 |
Package Type | MCM |
Package(mm) | 6.0 x 6.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: