Mouser | 11206 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1172 | Buy Online > |
Qorvo's TQP4M0008 is a packaged GaAs FET single-pole, double-throw (SPDT) switch.It is a low loss reflective switch that provides 0.1 to 6 GHz broadband performance. The TQP4M0008 is operated using a DC supply for control signals operating from 1.8 to 5 Volts.
The TQP4M0008 is packaged in a RoHS-compliant, compact 2x2mm surface-mount leadless package.
This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general prupose wireless application.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.4 |
Isolation(dB) | 26 |
Switching Speed(ns) | 180 |
IIP3(dBm) | 56 |
Voltage(V) | 3.3 |
Current(mA) | 0.015 |
Package Type | SLP |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: