Mouser | 27293 | Buy Online > | |
RELL | 1609 | Buy Online > | |
RFMW | 539 | Buy Online > |
Qorvo's RFSW1012 is a single-pole double-through (SPDT) switch designed for applications requiring very low insertion loss and high power handling capability. The excellent linearity performance of the RFSW1012 makes it ideal for use in LTE, WCDMA, and CDMA applications. This switch is ideally suited for use in CATV and SATV applications. The RFSW1012 is packaged in a compact 2mm x 2mm x 0.55mm, 12-Pin, QFN package.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.3 |
Isolation(dB) | 37 |
Switching Speed(ns) | 2,000 |
IIP2(dBm) | > 129 |
IIP3(dBm) | 75 |
IP0.1dB(dBm) | 41 |
Control Lines(#) | 1 |
Voltage(V) | 2.7 to 5 |
Current(mA) | 0.1 |
Package Type | QFN |
Package(mm) | 2.0 x 2.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: