End of Life announced January 14, 2022 (PCN 22-0006).
Last Time Buy: January 9, 2023
Recommended replacement for new designs: TQC9305
Contact your local sales representative for assistance.
Mouser | 1765 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQM879008 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. This amplifier module integrates two gain blocks, a digital-step attenuator (DSA) and a high linearity 0.5 W amplifier. The module has the added feature of integrating all matching components, bias chokes and blocking capacitors. The internal 6-bit DSA provides a 31.5 dB gain control range in 0.5 dB steps and is controlled with a serial periphery interface (SPI™).
The TQM879008 features variable gain from 10 dB to 41.5 dB at 2.5 GHz, +48.5 dBm output IP3, and +27.3 dBm P1dB. The module operates from a single +5 V supply and is available in a compact 28-pin 6 x 6 mm leadless SMT package.
The TQM879008 is pin compatible with the TQM829007 (0.7 - 1.0 GHz, 0.25 W DVGA) and TQM879006 (1.8 - 2.7 GHz, 0.25 W DVGA). This allows one to size the right type of device for specific system level requirements as well as making the DVGA family ideal for applications where a common PCB layout is used for different frequency bands.
Frequency Min(MHz) | 1,500 |
Frequency Max(MHz) | 2,700 |
Attenuation Range(dB) | 31.5 |
Gain @ 0 dB Atten(dB) | 41.5 |
OP1dB(dBm) | 27.3 |
OIP3(dBm) | 48.5 |
Bits | 6 |
NF(dB) | 3.9 |
Voltage(V) | 5 |
Current(mA) | 285 |
Package Type | QFN, 28-pin |
Package(mm) | 6.0 x 6.0 x 1.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |