End of Life announced January 16, 2017 (17-0006).
Last Time Buy July 18, 2017.
Contact your local sales representative for assistance.
Please use RFDA0026 for new designs.
Qorvo's TQM829007 is a digital variable gain amplifier (DVGA) featuring high linearity performance in a fully integrated module. The amplifier module features the integration of a low noise amplifier gain block, a digital-step attenuator (DSA) along with a high linearity 0.25 Watt amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors. The internal DSA offers 0.5 dB step, 6-bit and 31.5 dB range and is controlled with a serial periphery interface (SPITM).
The TQM829007 features variable gain from 0 to 31.5 dB at 0.9 GHz, has +40 dBm Output IP3, and +24.3 dBm P1dB. The amplifier also has a very low 2.1 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The amplifier operates from a single +5 V supply and is available in a compact 28-pin 6 x 6 mm leadless surface mount package.
Frequency Min(MHz) | 600 |
Frequency Max(MHz) | 1,000 |
Attenuation Range(dB) | 31.5 |
Gain @ 0 dB Atten(dB) | 31.5 |
OP1dB(dBm) | 24.3 |
OIP3(dBm) | 40 |
Bits | 6 |
NF(dB) | 2.1 |
Voltage(V) | 5 |
Current(mA) | 174 |
Package Type | QFN, 28-pin |
Package(mm) | 6.0 x 6.0 x 1.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |