End of Life announced June 6, 2017 (17-0100).
Last Time Buy January 9, 2018.
Contact your local sales representative for assistance.
Qorvo's TQM7M6025 PA Module integrates two high efficiency BiHEMT power amplifiers, input band select switch, directional coupler and Vreg circuitry into a compact 4.0 mm x 3.0 mm package. Qorvo's CuFlip™ assembly technology and BiHEMT GaAs process provides a compact, low cost solution optimized for the Qualcomm WTR2605 transceiver with state-of-the-art HPM PAE.
The TQM7M6025 is a power amplifier module for Bands 2, 25 & 5, 26 for use with WCDMA and BC0 & BC1 for CDMA modulations. As a result of the combination of high performance, low cost and small size it is well suited for both mobile handset and data card applications.
Standards | CDMA, WCDMA, EVDO, HSDPA, HSUPA, HSPA+ |
Bands | BC0, BC1, 2, 5 |
Pout(dBm) | 28.6 |
Gain(dB) | 27 |
PAE(%) | 45 |
Package(mm) | 4 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |